IESNA:LM-63-2002
[TEST]P948011
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3A-940-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 4000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9718
TILT=NONE
78 -1 1 37 73 1 1 1 1 0
1 1 84.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
1336.3 1437.1 1545.3 1654 1737.3 1788.3 1819.3 1836.8 1856 1878.3
1907 1946 1998.6 2060.6 2136 2262.9 2454.7 2709 3023.1 3415.9
3930.7 4521.7 5150.9 5723.2 6069 5893.4 5541.9 5070.9 4505 3830.7
2977.7 2127.5 1392.5 809.4 356.1 110.2 0
1336.3 1442.5 1564.3 1684.9 1773.9 1828 1853.6 1859.9 1864.1 1867.8
1873.7 1886.4 1909.7 1938.9 1987.1 2087.7 2264.2 2520 2853.3 3250.7
3726.7 4274.6 4906.8 5590.2 6275.5 6457.5 6071.3 5574.4 5052.7 4459.3
3628.2 2734.8 1903.3 1158.7 541.5 172.6 0
1336.3 1448 1583.4 1715.9 1810.5 1867.7 1887.8 1883 1872.2 1857.2
1840.4 1826.8 1820.9 1817.3 1838.2 1912.6 2073.7 2331 2683.5 3085.5
3522.7 4027.6 4662.7 5457.3 6482 7021.6 6600.8 6078 5600.5 5087.8
4278.8 3342.1 2414.2 1508 726.9 234.9 0
1336.3 1455.7 1602.2 1743.7 1843.2 1897.2 1906.3 1883.4 1847.8 1806.7
1763.8 1725.3 1696 1676 1690.9 1778.7 1974.2 2273.7 2658.2 3080.4
3523.6 4002.7 4565.3 5262 6239.4 6994.3 6705.5 6127.1 5622.4 5103.6
4337.2 3425.6 2518.1 1624 825.6 289.9 0
1336.3 1463.5 1621.2 1771.6 1875.9 1926.6 1924.9 1883.7 1823.5 1756.3
1687.2 1623.9 1571.1 1534.7 1543.7 1644.9 1874.6 2216.3 2632.9 3075.3
3524.5 3977.6 4468 5066.7 5996.9 6966.9 6810.3 6176.2 5644.4 5119.4
4395.6 3509.2 2622 1740.1 924.3 345 0
1336.3 1468.1 1631.4 1788.3 1895.7 1941 1925.4 1862.9 1777.6 1688.8
1605.3 1533.1 1476.5 1445.8 1482 1640.9 1944.9 2369.6 2878.3 3429.4
3980.8 4522.8 5074.7 5679.3 6576.6 7498 7485.2 6879.4 6273.3 5611.4
4778.4 3800.2 2841.7 1891.4 1048.6 407.1 0
1336.3 1472.7 1641.7 1805.1 1915.3 1955.3 1925.9 1842.2 1731.8 1621.4
1523.4 1442.4 1381.9 1356.9 1420.3 1636.9 2015.1 2522.8 3123.9 3783.4
4437.2 5067.9 5681.4 6291.9 7156.4 8029.1 8160.1 7582.6 6902.1 6103.4
5161.1 4091.2 3061.4 2042.7 1172.8 469.3 0
1336.3 1475 1647.9 1814.2 1924.2 1960.2 1920.8 1823.1 1698.4 1579.7
1479.5 1399.2 1341.9 1325.5 1413 1670.4 2096.7 2671.1 3367.5 4140.1
4908.1 5650.5 6375.9 7078.6 7998.7 8830.5 8937.2 8363 7573.7 6606.4
5515.2 4342.3 3193.3 2097.7 1204.1 472 0
1336.3 1477.3 1654.1 1823.2 1932.9 1965 1915.6 1804.1 1665 1537.9
1435.7 1356.1 1301.8 1294 1405.6 1704 2178.2 2819.4 3611.3 4496.8
5379 6233.1 7070.5 7865.3 8841 9631.8 9714.2 9143.4 8245.3 7109.3
5869.3 4593.5 3325.1 2152.7 1235.3 474.6 0
1336.3 1476.3 1658.8 1827.6 1936.3 1965.5 1909.6 1790.6 1644.5 1515.3
1414.3 1335.8 1283 1280.4 1404.5 1721.4 2218.8 2906.4 3759.2 4706.3
5663.7 6574.4 7476.4 8368.6 9384.9 10134.6 10142.3 9478.8 8431.7 7128.2
5774.4 4430.4 3062.8 1946.5 1070.2 398.4 0
1336.3 1477.3 1654.1 1823.2 1932.9 1965 1915.6 1804.1 1665 1537.9
1435.7 1356.1 1301.8 1294 1405.6 1704 2178.2 2819.4 3611.3 4496.8
5379 6233.1 7070.5 7865.3 8841 9631.8 9714.2 9143.4 8245.3 7109.3
5869.3 4593.5 3325.1 2152.7 1235.3 474.6 0
1336.3 1475 1647.9 1814.2 1924.2 1960.2 1920.8 1823.1 1698.4 1579.7
1479.5 1399.2 1341.9 1325.5 1413 1670.4 2096.7 2671.1 3367.5 4140.1
4908.1 5650.5 6375.9 7078.6 7998.7 8830.5 8937.2 8363 7573.7 6606.4
5515.2 4342.3 3193.3 2097.7 1204.1 472 0
1336.3 1472.7 1641.7 1805.1 1915.3 1955.3 1925.9 1842.2 1731.8 1621.4
1523.4 1442.4 1381.9 1356.9 1420.3 1636.9 2015.1 2522.8 3123.9 3783.4
4437.2 5067.9 5681.4 6291.9 7156.4 8029.1 8160.1 7582.6 6902.1 6103.4
5161.1 4091.2 3061.4 2042.7 1172.8 469.3 0
1336.3 1468.1 1631.4 1788.3 1895.7 1941 1925.4 1862.9 1777.6 1688.8
1605.3 1533.1 1476.5 1445.8 1482 1640.9 1944.9 2369.6 2878.3 3429.4
3980.8 4522.8 5074.7 5679.3 6576.6 7498 7485.2 6879.4 6273.3 5611.4
4778.4 3800.2 2841.7 1891.4 1048.6 407.1 0
1336.3 1463.5 1621.2 1771.6 1875.9 1926.6 1924.9 1883.7 1823.5 1756.3
1687.2 1623.9 1571.1 1534.7 1543.7 1644.9 1874.6 2216.3 2632.9 3075.3
3524.5 3977.6 4468 5066.7 5996.9 6966.9 6810.3 6176.2 5644.4 5119.4
4395.6 3509.2 2622 1740.1 924.3 345 0
1336.3 1455.7 1602.2 1743.7 1843.2 1897.2 1906.3 1883.4 1847.8 1806.7
1763.8 1725.3 1696 1676 1690.9 1778.7 1974.2 2273.7 2658.2 3080.4
3523.6 4002.7 4565.3 5262 6239.4 6994.3 6705.5 6127.1 5622.4 5103.6
4337.2 3425.6 2518.1 1624 825.6 289.9 0
1336.3 1448 1583.4 1715.9 1810.5 1867.7 1887.8 1883 1872.2 1857.2
1840.4 1826.8 1820.9 1817.3 1838.2 1912.6 2073.7 2331 2683.5 3085.5
3522.7 4027.6 4662.7 5457.3 6482 7021.6 6600.8 6078 5600.5 5087.8
4278.8 3342.1 2414.2 1508 726.9 234.9 0
1336.3 1442.5 1564.3 1684.9 1773.9 1828 1853.6 1859.9 1864.1 1867.8
1873.7 1886.4 1909.7 1938.9 1987.1 2087.7 2264.2 2520 2853.3 3250.7
3726.7 4274.6 4906.8 5590.2 6275.5 6457.5 6071.3 5574.4 5052.7 4459.3
3628.2 2734.8 1903.3 1158.7 541.5 172.6 0
1336.3 1437.1 1545.3 1654 1737.3 1788.3 1819.3 1836.8 1856 1878.3
1907 1946 1998.6 2060.6 2136 2262.9 2454.7 2709 3023.1 3415.9
3930.7 4521.7 5150.9 5723.2 6069 5893.4 5541.9 5070.9 4505 3830.7
2977.7 2127.5 1392.5 809.4 356.1 110.2 0
1336.3 1426 1520.9 1613.8 1686.5 1732.5 1761.1 1777.8 1794.7 1815.7
1845.6 1887.4 1942 2004.6 2082.4 2194.5 2355 2565.1 2829 3142.7
3518.9 3914.1 4264.4 4512.7 4574.7 4313.5 3943.8 3503.9 3023.9 2503.5
1907 1334.7 859.9 497.7 223.9 73.3 0
1336.3 1415 1496.6 1573.6 1635.7 1676.7 1702.9 1718.7 1733.3 1752.9
1784.2 1828.8 1885.4 1948.6 2028.7 2126.1 2255.3 2421.3 2634.9 2869.5
3107 3306.4 3377.9 3302.2 3080.4 2733.5 2345.7 1936.9 1542.7 1176.3
836.2 541.9 327.4 186 91.7 36.4 0
1336.3 1403.3 1472.2 1536.5 1586.6 1621.1 1642.6 1653 1661 1671.9
1691.6 1722.3 1762.2 1803.8 1851.1 1904.2 1971.6 2059.7 2175.7 2299.3
2414 2488.4 2472 2356.5 2141.6 1851 1554.5 1264.1 995.3 760.9
552.3 374.2 241.1 148.3 79.3 32.9 0
1336.3 1391.6 1448 1499.4 1537.6 1565.5 1582.3 1587.2 1588.7 1590.8
1598.9 1615.8 1639 1659 1673.6 1682.3 1687.8 1698.2 1716.5 1729.1
1720.9 1670.4 1566 1410.9 1202.9 968.5 763.4 591.3 447.9 345.5
268.3 206.5 154.9 110.7 66.9 29.3 0
1336.3 1379.8 1423.5 1463.2 1493.7 1513.7 1522.7 1517.9 1504.8 1488.7
1472.8 1462.2 1457.2 1451.1 1439.5 1419.6 1392.3 1364.1 1337.9 1316.3
1292.7 1252.8 1186.8 1093.7 972.7 828 697.8 572.7 453.2 361.6
282.9 216.4 159 111.4 66.6 29 0
1336.3 1368 1399.1 1427.1 1449.7 1461.9 1463.1 1448.7 1420.9 1386.7
1346.8 1308.6 1275.4 1243.1 1205.4 1156.9 1096.8 1030.1 959.3 903.4
864.4 835.3 807.5 776.4 742.6 687.5 632.3 554.1 458.5 377.7
297.4 226.4 163.1 112.2 66.1 28.6 0
1336.3 1356.7 1376.3 1395.2 1412.1 1419.3 1413.7 1389.4 1347.4 1298.1
1243.1 1192.8 1150.7 1114.5 1078.8 1036.9 986.8 931.6 873 826.6
795.7 775.4 760.7 743.3 716.6 670.3 624.1 558.6 479.7 407.6
330.9 259 190.7 132.5 81 34.7 0
1336.3 1345.4 1353.5 1363.4 1374.4 1376.7 1364.4 1330.1 1273.9 1209.5
1139.4 1076.9 1026.1 985.8 952.2 916.9 876.9 833.2 786.6 749.7
727 715.6 713.9 710.2 690.6 653 616 563.1 500.7 437.5
364.5 291.5 218.2 152.8 95.9 40.8 0
1336.3 1334.5 1332 1334 1338.1 1338.6 1322.2 1280.4 1216.1 1143.8
1072 1015.6 974.5 944.3 917.6 886.6 849.4 807.9 761 716.6
683.5 665.6 667.4 669.2 663.5 649.7 616.4 562 500.7 442.5
387.7 329.7 263.8 191.8 124.9 52.8 0
1336.3 1322.4 1310.7 1306.5 1308.5 1311.1 1300.2 1266.8 1212.5 1150.8
1090.9 1038.6 992.6 952.3 914.3 874.4 830.7 784.3 738.1 697
660.7 633.7 619.3 610.7 602.6 593.2 573.3 537.8 492.8 442.6
385.7 328.7 263.7 193.9 127.7 56.4 0
1336.3 1312.5 1292.1 1281.7 1282.5 1289.7 1290 1270.6 1229.9 1176.6
1120.7 1067.4 1015.4 965.8 918 870.3 821.4 772 726.1 686.9
651.8 624.9 605.4 590.4 576.3 560.3 538.3 508.7 472.1 428.4
374.8 319.9 256.3 190.3 123.8 54.9 0
1336.3 1302.7 1273.5 1257.1 1256.4 1268.5 1279.8 1274.3 1247.3 1202.4
1150.4 1096.1 1038.3 979.3 921.7 866.2 812.1 759.7 714.2 676.9
642.9 616.1 591.5 570.1 550 527.4 503.3 479.6 451.4 414.2
363.8 311.2 249 186.8 120 53.3 0
1336.3 1293.9 1257.9 1236.6 1235.9 1254.9 1281.6 1296.6 1286.2 1246.7
1190.3 1128.8 1065.5 1001 938.3 878.1 820.7 766.7 720 682.4
651.5 629.1 609.9 589.9 567.3 538.4 507.6 478.2 446.7 407.5
357.4 304.6 243.5 182.9 115.6 52.5 0
1336.3 1285 1242.4 1216.1 1215.4 1241.3 1283.5 1319 1325 1291.1
1230.2 1161.6 1092.6 1022.7 954.8 889.9 829.3 773.7 726 687.9
660.2 642 628.3 609.7 584.7 549.4 511.8 476.9 442.1 400.7
350.8 298 237.9 179 111.3 51.7 0
1336.3 1277.3 1228.6 1198.8 1196.8 1226.7 1279.7 1330.9 1349.9 1323.4
1262 1187.1 1113.8 1043 974.9 910 848.7 792 743.4 705
676.3 656.8 644.2 628.4 606.1 574.4 538.5 501.6 463.9 417.9
363.6 308.4 246.5 178.2 107.6 51.5 0
1336.3 1269.5 1214.9 1181.4 1178.1 1212.1 1275.9 1342.7 1374.8 1355.8
1293.9 1212.6 1135 1063.4 995.1 930.1 868 810.5 760.9 722
692.4 671.5 660.1 647 627.5 599.4 565.3 526.4 485.6 434.9
376.3 318.7 255.1 177.5 103.8 51.4 0
1336.3 1261.8 1202.4 1166.2 1160.9 1194.3 1260.5 1330.3 1369 1359.3
1305.7 1225.9 1145.8 1075.4 1009.4 947.8 888.4 832.5 783.7 744.6
712.6 690.3 676.6 663.3 644.1 617.1 582.3 542.4 499.4 447.5
387.6 328.4 263.3 174.7 95.9 45.3 0
1336.3 1254 1189.9 1150.9 1143.8 1176.6 1245 1317.8 1363.2 1362.7
1317.6 1239.1 1156.6 1087.4 1023.8 965.6 908.9 854.6 806.6 767.1
732.8 709.2 693 679.7 660.7 634.8 599.2 558.4 513.3 460
398.9 338.2 271.5 171.8 87.9 39.2 0
1336.3 1248 1180.3 1139.5 1130.1 1159.1 1220.2 1285 1325.6 1326.8
1288.2 1218.2 1140.6 1072.7 1013.3 960.7 910.1 860.4 815.1 776.9
745.3 724 708.7 695.5 676.6 649.4 612 569.5 523.3 469.8
407.9 347.6 278.6 187 102.1 45.2 0
1336.3 1242 1170.7 1128.1 1116.4 1141.7 1195.4 1252.1 1288.1 1290.9
1258.8 1197.2 1124.6 1058 1002.9 955.9 911.2 866.3 823.5 786.6
757.8 738.8 724.5 711.3 692.5 663.9 624.8 580.6 533.3 479.6
416.8 356.9 285.7 202.1 116.4 51.2 0
1336.3 1237.1 1164 1120.1 1107.5 1130.2 1177.9 1226.3 1256.4 1258.3
1229.8 1174.7 1108.5 1045.1 991 945 901.9 858.5 816.5 781.7
757.5 741.5 728.1 715.1 696.6 667.9 628.9 584.5 537.1 484.1
421.5 361.3 291.6 212.1 128.7 56.1 0
1336.3 1232.2 1157.2 1112.1 1098.5 1118.6 1160.3 1200.4 1224.8 1225.7
1200.8 1152.2 1092.3 1032.2 979.2 934 892.7 850.7 809.4 776.8
757.3 744.1 731.8 718.8 700.7 671.8 632.9 588.4 540.9 488.6
426.2 365.7 297.4 222 141 61.1 0
1336.3 1228.4 1152.5 1106.6 1093.3 1112.8 1152.3 1188.5 1209.5 1209.6
1186.9 1142.9 1087.6 1029.1 974.4 925.4 880 835.1 791.5 760.9
744.6 733.8 722.8 709.7 691.8 663.8 625.1 581.3 535.1 483.8
423.9 362.4 296 221.4 140 59.9 0
1336.3 1224.6 1147.7 1101.2 1088.1 1107.1 1144.3 1176.6 1194.3 1193.5
1173 1133.5 1082.7 1026 969.7 916.8 867.5 819.4 773.7 745
731.8 723.4 713.8 700.6 682.9 655.7 617.4 574.2 529.3 478.9
421.5 359 294.6 220.8 139 58.6 0
1336.3 1221.1 1144.1 1097.9 1085.4 1104.7 1141.2 1172.7 1189.4 1188.1
1167.9 1131.2 1082.7 1026.4 968.6 912.2 859 807.1 759.2 731.5
719.4 712.3 704 690.9 673 645.3 607.2 564.8 520.3 470.3
414.3 351.8 284.8 212.5 132.5 55.3 0
1336.3 1217.6 1140.4 1094.7 1082.6 1102.4 1138.1 1168.7 1184.5 1182.7
1162.9 1128.9 1082.7 1026.8 967.6 907.6 850.6 794.7 744.7 718.2
707 701.2 694.3 681.2 663 634.8 597.1 555.3 511.2 461.8
407 344.5 275 204.2 126 51.9 0
1336.3 1213.2 1136.8 1092.2 1081.5 1102 1137.9 1168.1 1183 1180.4
1159.9 1128.1 1083.5 1027.6 967.1 905.1 845.6 786.6 735.3 709.2
698.4 693.3 687.1 673.8 655.3 625.6 589.2 548.2 503 453.8
399.5 338.4 263.6 196.9 119.5 48.7 0
1336.3 1217.6 1140.4 1094.7 1082.6 1102.4 1138.1 1168.7 1184.5 1182.7
1162.9 1128.9 1082.7 1026.8 967.6 907.6 850.6 794.7 744.7 718.2
707 701.2 694.3 681.2 663 634.8 597.1 555.3 511.2 461.8
407 344.5 275 204.2 126 51.9 0
1336.3 1221.1 1144.1 1097.9 1085.4 1104.7 1141.2 1172.7 1189.4 1188.1
1167.9 1131.2 1082.7 1026.4 968.6 912.2 859 807.1 759.2 731.5
719.4 712.3 704 690.9 673 645.3 607.2 564.8 520.3 470.3
414.3 351.8 284.8 212.5 132.5 55.3 0
1336.3 1224.6 1147.7 1101.2 1088.1 1107.1 1144.3 1176.6 1194.3 1193.5
1173 1133.5 1082.7 1026 969.7 916.8 867.5 819.4 773.7 745
731.8 723.4 713.8 700.6 682.9 655.7 617.4 574.2 529.3 478.9
421.5 359 294.6 220.8 139 58.6 0
1336.3 1228.4 1152.5 1106.6 1093.3 1112.8 1152.3 1188.5 1209.5 1209.6
1186.9 1142.9 1087.6 1029.1 974.4 925.4 880 835.1 791.5 760.9
744.6 733.8 722.8 709.7 691.8 663.8 625.1 581.3 535.1 483.8
423.9 362.4 296 221.4 140 59.9 0
1336.3 1232.2 1157.2 1112.1 1098.5 1118.6 1160.3 1200.4 1224.8 1225.7
1200.8 1152.2 1092.3 1032.2 979.2 934 892.7 850.7 809.4 776.8
757.3 744.1 731.8 718.8 700.7 671.8 632.9 588.4 540.9 488.6
426.2 365.7 297.4 222 141 61.1 0
1336.3 1237.1 1164 1120.1 1107.5 1130.2 1177.9 1226.3 1256.4 1258.3
1229.8 1174.7 1108.5 1045.1 991 945 901.9 858.5 816.5 781.7
757.5 741.5 728.1 715.1 696.6 667.9 628.9 584.5 537.1 484.1
421.5 361.3 291.6 212.1 128.7 56.1 0
1336.3 1242 1170.7 1128.1 1116.4 1141.7 1195.4 1252.1 1288.1 1290.9
1258.8 1197.2 1124.6 1058 1002.9 955.9 911.2 866.3 823.5 786.6
757.8 738.8 724.5 711.3 692.5 663.9 624.8 580.6 533.3 479.6
416.8 356.9 285.7 202.1 116.4 51.2 0
1336.3 1248 1180.3 1139.5 1130.1 1159.1 1220.2 1285 1325.6 1326.8
1288.2 1218.2 1140.6 1072.7 1013.3 960.7 910.1 860.4 815.1 776.9
745.3 724 708.7 695.5 676.6 649.4 612 569.5 523.3 469.8
407.9 347.6 278.6 187 102.1 45.2 0
1336.3 1254 1189.9 1150.9 1143.8 1176.6 1245 1317.8 1363.2 1362.7
1317.6 1239.1 1156.6 1087.4 1023.8 965.6 908.9 854.6 806.6 767.1
732.8 709.2 693 679.7 660.7 634.8 599.2 558.4 513.3 460
398.9 338.2 271.5 171.8 87.9 39.2 0
1336.3 1261.8 1202.4 1166.2 1160.9 1194.3 1260.5 1330.3 1369 1359.3
1305.7 1225.9 1145.8 1075.4 1009.4 947.8 888.4 832.5 783.7 744.6
712.6 690.3 676.6 663.3 644.1 617.1 582.3 542.4 499.4 447.5
387.6 328.4 263.3 174.7 95.9 45.3 0
1336.3 1269.5 1214.9 1181.4 1178.1 1212.1 1275.9 1342.7 1374.8 1355.8
1293.9 1212.6 1135 1063.4 995.1 930.1 868 810.5 760.9 722
692.4 671.5 660.1 647 627.5 599.4 565.3 526.4 485.6 434.9
376.3 318.7 255.1 177.5 103.8 51.4 0
1336.3 1277.3 1228.6 1198.8 1196.8 1226.7 1279.7 1330.9 1349.9 1323.4
1262 1187.1 1113.8 1043 974.9 910 848.7 792 743.4 705
676.3 656.8 644.2 628.4 606.1 574.4 538.5 501.6 463.9 417.9
363.6 308.4 246.5 178.2 107.6 51.5 0
1336.3 1285 1242.4 1216.1 1215.4 1241.3 1283.5 1319 1325 1291.1
1230.2 1161.6 1092.6 1022.7 954.8 889.9 829.3 773.7 726 687.9
660.2 642 628.3 609.7 584.7 549.4 511.8 476.9 442.1 400.7
350.8 298 237.9 179 111.3 51.7 0
1336.3 1293.9 1257.9 1236.6 1235.9 1254.9 1281.6 1296.6 1286.2 1246.7
1190.3 1128.8 1065.5 1001 938.3 878.1 820.7 766.7 720 682.4
651.5 629.1 609.9 589.9 567.3 538.4 507.6 478.2 446.7 407.5
357.4 304.6 243.5 182.9 115.6 52.5 0
1336.3 1302.7 1273.5 1257.1 1256.4 1268.5 1279.8 1274.3 1247.3 1202.4
1150.4 1096.1 1038.3 979.3 921.7 866.2 812.1 759.7 714.2 676.9
642.9 616.1 591.5 570.1 550 527.4 503.3 479.6 451.4 414.2
363.8 311.2 249 186.8 120 53.3 0
1336.3 1312.5 1292.1 1281.7 1282.5 1289.7 1290 1270.6 1229.9 1176.6
1120.7 1067.4 1015.4 965.8 918 870.3 821.4 772 726.1 686.9
651.8 624.9 605.4 590.4 576.3 560.3 538.3 508.7 472.1 428.4
374.8 319.9 256.3 190.3 123.8 54.9 0
1336.3 1322.4 1310.7 1306.5 1308.5 1311.1 1300.2 1266.8 1212.5 1150.8
1090.9 1038.6 992.6 952.3 914.3 874.4 830.7 784.3 738.1 697
660.7 633.7 619.3 610.7 602.6 593.2 573.3 537.8 492.8 442.6
385.7 328.7 263.7 193.9 127.7 56.4 0
1336.3 1334.5 1332 1334 1338.1 1338.6 1322.2 1280.4 1216.1 1143.8
1072 1015.6 974.5 944.3 917.6 886.6 849.4 807.9 761 716.6
683.5 665.6 667.4 669.2 663.5 649.7 616.4 562 500.7 442.5
387.7 329.7 263.8 191.8 124.9 52.8 0
1336.3 1345.4 1353.5 1363.4 1374.4 1376.7 1364.4 1330.1 1273.9 1209.5
1139.4 1076.9 1026.1 985.8 952.2 916.9 876.9 833.2 786.6 749.7
727 715.6 713.9 710.2 690.6 653 616 563.1 500.7 437.5
364.5 291.5 218.2 152.8 95.9 40.8 0
1336.3 1356.7 1376.3 1395.2 1412.1 1419.3 1413.7 1389.4 1347.4 1298.1
1243.1 1192.8 1150.7 1114.5 1078.8 1036.9 986.8 931.6 873 826.6
795.7 775.4 760.7 743.3 716.6 670.3 624.1 558.6 479.7 407.6
330.9 259 190.7 132.5 81 34.7 0
1336.3 1368 1399.1 1427.1 1449.7 1461.9 1463.1 1448.7 1420.9 1386.7
1346.8 1308.6 1275.4 1243.1 1205.4 1156.9 1096.8 1030.1 959.3 903.4
864.4 835.3 807.5 776.4 742.6 687.5 632.3 554.1 458.5 377.7
297.4 226.4 163.1 112.2 66.1 28.6 0
1336.3 1379.8 1423.5 1463.2 1493.7 1513.7 1522.7 1517.9 1504.8 1488.7
1472.8 1462.2 1457.2 1451.1 1439.5 1419.6 1392.3 1364.1 1337.9 1316.3
1292.7 1252.8 1186.8 1093.7 972.7 828 697.8 572.7 453.2 361.6
282.9 216.4 159 111.4 66.6 29 0
1336.3 1391.6 1448 1499.4 1537.6 1565.5 1582.3 1587.2 1588.7 1590.8
1598.9 1615.8 1639 1659 1673.6 1682.3 1687.8 1698.2 1716.5 1729.1
1720.9 1670.4 1566 1410.9 1202.9 968.5 763.4 591.3 447.9 345.5
268.3 206.5 154.9 110.7 66.9 29.3 0
1336.3 1403.3 1472.2 1536.5 1586.6 1621.1 1642.6 1653 1661 1671.9
1691.6 1722.3 1762.2 1803.8 1851.1 1904.2 1971.6 2059.7 2175.7 2299.3
2414 2488.4 2472 2356.5 2141.6 1851 1554.5 1264.1 995.3 760.9
552.3 374.2 241.1 148.3 79.3 32.9 0
1336.3 1415 1496.6 1573.6 1635.7 1676.7 1702.9 1718.7 1733.3 1752.9
1784.2 1828.8 1885.4 1948.6 2028.7 2126.1 2255.3 2421.3 2634.9 2869.5
3107 3306.4 3377.9 3302.2 3080.4 2733.5 2345.7 1936.9 1542.7 1176.3
836.2 541.9 327.4 186 91.7 36.4 0
1336.3 1426 1520.9 1613.8 1686.5 1732.5 1761.1 1777.8 1794.7 1815.7
1845.6 1887.4 1942 2004.6 2082.4 2194.5 2355 2565.1 2829 3142.7
3518.9 3914.1 4264.4 4512.7 4574.7 4313.5 3943.8 3503.9 3023.9 2503.5
1907 1334.7 859.9 497.7 223.9 73.3 0
1336.3 1437.1 1545.3 1654 1737.3 1788.3 1819.3 1836.8 1856 1878.3
1907 1946 1998.6 2060.6 2136 2262.9 2454.7 2709 3023.1 3415.9
3930.7 4521.7 5150.9 5723.2 6069 5893.4 5541.9 5070.9 4505 3830.7
2977.7 2127.5 1392.5 809.4 356.1 110.2 0
